IESNA:LM-63-2002
[TEST]P1334903
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-75)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A02R25B2750DE010 E3A451LI_3500K
[LUMINAIRE]3in Adjustable Boosted Cyan Tunable White LED luminaire with, R25 optic, 3500K CCT AND, 80CRI , E3A451LI TRIM
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]114
TILT=NONE
1 -1 1 55 17 1 1 -0.25 -0.25 0
1 1 2.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 31 32 33 34 35 36 37
38 39 40 41 42 43 44 45 46 47
48 49 50 51 52 53 54 55 56 57
58 59 60 62.5 65 67.5 70 72.5 75 77.5
80 82.5 85 87.5 90
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
45 67.5 90 112.5 135 157.5 180
5.8 6.3 6.6 6.7 6.5 6.5 7.1 10.4 24.5 42.4
67.9 118.1 207.1 258.4 303.1 355.7 398 429 461.8 482.3
503.5 518.1 529.2 536 541.7 544.9 546.7 544.7 531.7 508.7
484.7 449.3 416.8 391.4 365 343.3 311.7 278.1 237.2 198
146.5 99.4 75 26.3 5.4 0.7 0.3 0.3 0.2 0.2
0.1 0.1 0.1 0 0
5.8 6.3 6.6 6.6 6.5 6.5 7.1 10.1 24.4 41.8
69.3 119 208 251.4 302.5 351.7 387.1 426.6 454.6 478.1
495 509.3 520.6 528.1 533.6 536.8 538.3 536.4 525.3 503.6
477.2 444.9 413.8 387.8 362.9 340.4 310.5 274.1 236.9 191.7
143.2 99.3 73.2 27.3 5.9 0.6 0.3 0.3 0.2 0.2
0.1 0.1 0.1 0 0
5.8 6.3 6.6 6.6 6.5 6.5 7.1 10 23.9 40.9
66.3 113.1 198 239.9 289 332.8 379.3 411.4 439.8 463.4
480.4 494.5 505.6 513.1 518.3 522 523.4 522 512 490.8
465.3 434.4 399.1 377.2 353.5 328.8 303.1 266.5 223.5 178.8
139.7 95.3 65.2 24 5.1 0.6 0.3 0.3 0.2 0.2
0.1 0.1 0.1 0 0
5.8 6.3 6.6 6.6 6.5 6.5 7 9.6 22.7 40
63.9 105.2 181.4 223.7 264.5 309.7 352.9 386.8 417.5 440.4
458.5 472.6 483.1 490.8 495.5 498.6 500 498.6 490.6 474.8
448.9 416.1 385.6 360.4 336.3 313.5 287 253.8 212.9 168.2
124.3 83.6 57.5 19.9 4.8 0.6 0.3 0.2 0.2 0.2
0.1 0.1 0 0 0
5.8 6.3 6.6 6.6 6.4 6.4 6.9 9.1 21.4 37.7
59.9 95.9 162.1 199.3 240.1 277.3 318.7 352 383.6 407.2
425.8 440.7 451.6 459.2 463.8 466.6 467.8 465.7 459.1 446.3
424.8 396.2 364.5 337.9 314.1 289.5 261 229.9 191.7 145.5
103.2 71.4 44.9 15.1 3.8 0.5 0.3 0.2 0.2 0.2
0.1 0.1 0 0 0
5.8 6.3 6.6 6.6 6.4 6.4 6.8 8.6 19.9 35
55 85.6 145.2 173.7 208.5 245.5 278.2 310.6 340.8 366.3
387.4 402.6 414.5 421.3 427.2 429.9 430.6 428.4 422.7 412.4
393.8 368.9 339 308.3 284.6 259 227.8 198.9 158.8 120.5
85.4 53.2 33.6 12.4 3.3 0.5 0.3 0.2 0.2 0.2
0.1 0.1 0.1 0 0
5.8 6.2 6.6 6.6 6.4 6.3 6.7 8.2 18.4 32.2
49.7 75.5 122.2 146.2 174.3 201.3 230.9 262.8 287.2 314.5
334.3 349.9 362.9 371.5 376.7 379.5 379.7 377.7 372.6 363.1
347.6 325.6 295.8 267.6 240.3 210.6 183.7 152.6 121.9 90.5
64.6 40.3 23.9 9.5 2.9 0.5 0.2 0.2 0.2 0.1
0.1 0.1 0.1 0 0
5.8 6.2 6.5 6.6 6.3 6.3 6.6 7.8 16.7 29
45.2 68 102 121.8 142.5 165 188.9 213.7 235.1 257.8
275.3 290.1 303.3 311.8 317.2 319.7 319.2 316.5 311.3 301.4
286.8 268.1 243.6 211.7 184.6 159.4 134.2 111.3 86.9 65.1
45.7 31.1 18.4 7.7 2.5 0.5 0.2 0.2 0.1 0.1
0.1 0.1 0.1 0 0
5.8 6.3 6.5 6.5 6.3 6.2 6.5 7.4 14.2 25.9
39.6 58.6 83.5 98.3 113.7 129.4 149.1 165.5 184.7 199.9
214 226.2 236.4 243.4 248.1 249.7 248.6 244.4 237.9 228.7
214.9 197.9 176.9 152.7 129.2 109.4 91.3 73.8 60 46.9
34.7 23.9 14.8 6.3 2.1 0.4 0.2 0.2 0.1 0.1
0.1 0.1 0.1 0 0
5.8 6.2 6.5 6.5 6.3 6.1 6.3 7.1 12.6 22.6
34.4 50 69.1 79.5 89.9 101.5 112.8 125.8 137.5 149.3
159.6 167.3 174.1 178.6 180.9 180.6 178.2 173.4 167.6 158.9
147.5 135 119.6 101.2 85.6 71.9 61 51.4 42.8 34.7
26.5 19.5 12.5 5.1 1.8 0.4 0.2 0.1 0.1 0.1
0.1 0.1 0.1 0 0
5.8 6.2 6.3 6.2 5.9 5.4 5 4.8 4.8 5.1
5.9 7.4 8.7 9.1 9.4 9.6 9.7 9.7 9.6 9.4
9.1 8.7 8.2 7.7 7.3 6.6 6 5.3 4.5 3.6
3.2 2.8 2.5 2 1.6 1.4 1.2 0.9 0.8 0.6
0.4 0.3 0.2 0 0 0.1 0.1 0.1 0.1 0.1
0.1 0.2 0.1 0.1 0
5.8 6.1 6 5.7 5.4 4.8 4.3 3.7 3.3 2.9
2.6 2.2 1.9 1.8 1.6 1.5 1.4 1.2 1.1 1
0.9 0.8 0.7 0.7 0.6 0.5 0.4 0.4 0.3 0.2
0.2 0.2 0.2 0.1 0.1 0.1 0.1 0.1 0.1 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.3 0.3 0.3 0.3
0.4 0.4 0.3 0.3 0
5.8 5.9 5.6 5.2 4.7 4.2 3.6 3.2 2.7 2.4
2.1 1.8 1.6 1.5 1.5 1.4 1.3 1.3 1.2 1.2
1.1 1.1 1 1 1 0.9 0.9 0.9 0.8 0.8
0.8 0.8 0.8 0.7 0.7 0.7 0.7 0.7 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.5 0.5 0.5 0.5 0.5
0.5 0.5 0.4 0.4 0
5.8 5.6 5.3 4.8 4.3 3.8 3.4 3 2.7 2.4
2.2 2 1.9 1.9 1.8 1.8 1.7 1.7 1.7 1.6
1.6 1.5 1.5 1.5 1.5 1.5 1.4 1.4 1.4 1.4
1.4 1.3 1.3 1.3 1.3 1.3 1.2 1.2 1.2 1.2
1.2 1.2 1.1 1.1 1 1 0.9 0.9 0.8 0.7
0.6 0.5 0.4 0.3 0
5.8 5.5 5 4.6 4.1 3.7 3.4 3.1 2.8 2.7
2.5 2.4 2.3 2.2 2.2 2.2 2.2 2.1 2.1 2.1
2.1 2.1 2 2 2 2 2 2 2 1.9
1.9 1.9 1.9 1.9 1.9 1.9 1.9 1.9 1.8 1.8
1.8 1.8 1.8 1.7 1.6 1.5 1.5 1.3 1.2 1.1
0.9 0.7 0.5 0.2 0
5.8 5.4 4.9 4.5 4.1 3.8 3.5 3.2 3.1 2.9
2.8 2.7 2.6 2.6 2.6 2.6 2.6 2.5 2.5 2.5
2.5 2.5 2.5 2.5 2.5 2.5 2.5 2.5 2.5 2.5
2.5 2.5 2.5 2.5 2.5 2.5 2.5 2.5 2.5 2.5
2.4 2.4 2.4 2.3 2.3 2.2 2.1 1.9 1.8 1.6
1.4 1.1 0.7 0.4 0
5.8 5.4 4.9 4.4 4.1 3.8 3.6 3.3 3.1 3
2.9 2.8 2.8 2.8 2.7 2.7 2.7 2.7 2.7 2.7
2.7 2.7 2.7 2.7 2.7 2.7 2.7 2.7 2.7 2.7
2.7 2.7 2.7 2.7 2.8 2.7 2.7 2.7 2.7 2.6
2.6 2.6 2.6 2.5 2.4 2.3 2.2 2.1 1.9 1.7
1.5 1.2 0.8 0.4 0
